??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9117871
HELP_VARIABLE
Order Number
9117871
Installed Width
12.500 mm
Total Length
389.000 mm
Drill Distance
256.000 mm
H
44.500 mm
EB1
19.750 mm
EB2
8.000 mm
D
0.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D